26.10.5 TxCLKCON
| Name: | TxCLKCON |
| Address: | 0x326,0x332,0x33E |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CS[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bits 4:0 – CS[4:0] Timer Clock Source Selection
| CS | Clock Source | ||
|---|---|---|---|
| Timer2 | Timer4 | Timer6 | |
11111-10110 | Reserved | ||
10101 | CLC8_OUT | ||
10100 | CLC7_OUT | ||
10011 | CLC6_OUT | ||
10010 | CLC5_OUT | ||
10001 | CLC4_OUT | ||
10000 | CLC3_OUT | ||
01111 | CLC2_OUT | ||
01110 | CLC1_OUT | ||
01101 | ZCD_OUT | ||
01100 | NCO3_OUT | ||
01011 | NCO2_OUT | ||
01010 | NCO1_OUT | ||
01001 | CLKREF_OUT | ||
01000 | EXTOSC | ||
00111 | SOSC | ||
00110 | MFINTOSC (31.25 kHz) | ||
00101 | MFINTOSC (500 kHz) | ||
00100 | LFINTOSC | ||
00011 | HFINTOSC | ||
00010 | FOSC | ||
00001 | FOSC/4 | ||
00000 | Pin selected by T2INPPS | Pin selected by T4INPPS | Pin selected by T6INPPS |