22.8.7 CLCnSEL3
| Name: | CLCnSEL3 |
| Address: | 0x0DB |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| D4S[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | x | x | x | x | x | x | x | x | |
Bits 7:0 – D4S[7:0] CLCn Data4 Input Selection
| Reset States: |
|
| Value | Description |
|---|---|
| n | Refer to the CLC Input Selection table for input selections |