31.14.4 CWGxISM
| Name: | CWGxISM |
| Address: | 0x3BD,0x3C6,0x3CF |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ISM[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bits 4:0 – ISM[4:0] CWG Data Input Source Select
| ISM | Input Selection | ||
|---|---|---|---|
| CWG1 | CWG2 | CWG3 | |
11111-11010 | Reserved | ||
11001 | CLC8_OUT | ||
11000 | CLC7_OUT | ||
10111 | CLC6_OUT | ||
10110 | CLC5_OUT | ||
10101 | CLC4_OUT | ||
10100 | CLC3_OUT | ||
10011 | CLC2_OUT | ||
10010 | CLC1_OUT | ||
10001 | DSM1_OUT | ||
10000 | CMP2_OUT | ||
01111 | CMP1_OUT | ||
01110 | NCO3_OUT | ||
01101 | NCO2_OUT | ||
01100 | NCO1_OUT | ||
01011-01010 | Reserved | ||
01001 | PWM3S1P1_OUT | ||
01000 | PWM3S1P2_OUT | ||
00111 | PWM2S1P1_OUT | ||
00110 | PWM2S1P2_OUT | ||
00101 | PWM1S1P1_OUT | ||
00100 | PWM1S1P2_OUT | ||
00011 | CCP3_OUT | ||
00010 | CCP2_OUT | ||
00001 | CCP1_OUT | ||
00000 | Pin selected by CWG1PPS | Pin selected by CWG2PPS | Pin selected by CWG3PPS |