35.5 SPI Operation in Sleep Mode
The SPI Host mode will operate in Sleep, provided that the clock source selected by
            SPIxCLK is active in Sleep mode. FIFOs will operate as they do when the part is awake.
            When TXR = 1, the transmit FIFO will need to contain data for transfers
            to take place in Sleep. All interrupts will still set the interrupt flags in Sleep, but
            only enabled interrupts will wake the device from Sleep.
The SPI Client mode will operate in Sleep because the clock is provided by an external host device. FIFOs will still operate, interrupts will set interrupt flags, and enabled interrupts will wake the device from Sleep.