The RSTOSC value is the value
present when user code execution begins. Refer to the RSTOSC Configuration
bits or the RSTOSC selection table for the Reset Oscillator selections.
Name:
OSCCON2
Address:
0x0AE
Bit
7
6
5
4
3
2
1
0
COSC[2:0]
CDIV[3:0]
Access
R
R
R
R
R
R
R
Reset
f
f
f
f
f
f
f
Bits 6:4 – COSC[2:0]
Current Oscillator Source Select (read-only)(1)
The RSTOSC value is the value
present when user code execution begins. Refer to the RSTOSC Configuration
bits or the RSTOSC selection table for the Reset Oscillator selections.