5 Revision History
| Doc. Rev. | Date | Comments |
|---|---|---|
| A | 08/2017 |
Converted to Microchip format and replaced the Atmel document number 8352B. Code released through Atmel START. Update the SDL after adding in rephrased code in Atmel START. SDL cleaned-up. ATtiny104 not supported yet by Atmel START and is skipped to add code in Atmel START. |
| 8352B | 06/2016 | Updated to include ATtiny104 device. |
| 8352A | 01/2012 | Initial document release. |