4 Repairs and Enhancements
| Type of Change | Issue ID | Description | Device Affected |
|---|---|---|---|
| Bug Fix | M8PD-18093 | The Timer0 interrupt was reconfigured to operate independently of the peripheral interrupt within the ISR. | All supported devices |
| Type of Change | Issue ID | Description | Device Affected |
|---|---|---|---|
| Bug Fix | M8PD-18093 | The Timer0 interrupt was reconfigured to operate independently of the peripheral interrupt within the ISR. | All supported devices |
Rev: 1.0.4
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.