1 What is the Operational Amplifier PLIB Driver?
The Operational Amplifier (OPAMP) module features a standard general purpose three-terminal device with programmable gain options and adjustable input offset voltage. The OPA module has the following features:
• 6 MHz Gain Bandwidth
• Programmable Gain Options Using Built-in Internal Resistor Ladder (OPA1/2 only)
• Configurable Negative Source Selections
• Input Offset Voltage Calibration