2 Pin Diagrams
8-Pin SOIC
8-Pin DFN
14-Pin SOIC
14-Pin TSSOP
16-Pin VQFN
Note: It is recommended that the exposed
bottom pad be connected to VSS, however, it must not be the only
VSS connection to the device.
20-Pin PDIP
20-Pin SOIC
20-Pin SSOP
20-Pin VQFN
Note: It is recommended that the exposed
bottom pad be connected to VSS; however, it must not be the only
VSS connection to the device.