2.1.1 Module description

Contains the API prototypes for the CPU Registers diagnostic test.

The following is a Unified Modeling Language (UML) interface diagram for CPU Registers:  

The following is a UML sequence diagram for CPU Registers:  

Note:

Microchip Technology Inc. has followed development methods required by Functional Safety Standards and performed extensive validation and static testing to ensure that the code operates as intended. Any modification to the code can invalidate the results of Microchip's validation and testing.