2.1.2 Implementation Example
The MCP16502 and MCP16501 PMICs are specially designed for SAMA7G5 applications, as they can output all the power supply domains required by the MPU.
Refer to the chapter “Microchip Recommended Power Management Solutions” in the SAMA7G5 Series data sheet for a simplified power supply implementation using the MCP16502 and MCP16501 PMICs.