1.1 Schematic Checklist
- Is the MPU supplied with the correct voltage levels?
- Does the power management IC provide enough current for the system?
- Are the correct power supply power-up and power-down sequences implemented?
- Are the decoupling capacitors adequate?
- Is the MPU configured correctly?
- Is the DDR controller configured correctly?