4.5 Installing the Device Family Part Pack

PIC32CX-BZ6 and PIC32WM-BZ6 Device Support is handled by Device Family Part Pack installation

Installing PIC32CX-BZ6 and PIC32WM-BZ6 DFP

  1. Open the MPLAB X IDE and Select Tools > Packs.
  2. Click “Instal or Uninstall Packs” → “Install Pack from Local Source”.
  3. Click the link to download the latest DFP Pack. Refer Microchip Packs Repository in Reference Documentation from Related Links.
  4. Let the DFP installation happen and then restart the MPLABX.

Introduction to DFP gives background information on usage of Device Family Part Pack in application development. For more details, refer to Introduction to Device Family Packs (DFPs) in the MPLAB X IDE in Reference Documentation from Related Links.