9.5 BLE_Conn_Handler
The example code implementation for handling BLE connected and disconnected events in BLE GAP event callback from application. They support APIs and are generated when the BLE OTA service component is added in the project. For the usage of the APIs, refer to OTA Application Development.