4 Getting Started with Software Development

This section gives a detailed information on the steps to install IDE, compiler, tool chain, wireless stacks and application examples on the PC. Prior to each release, the wireless stack and application examples are thoroughly tested against a snapshot of tool versions and other software dependencies. This guide provides information on setting up the development environment with all the required dependency versions and provide detailed steps to fulfill all the dependencies.

If the user is already familiar with Microchip Tools, then the following table summarizes the dependencies.

Tools and Harmony Component Versions

Table 4-1. Tool Chain

IDE, Compiler and MCC plugin

Version

Location

MPLAB X IDE

6.25

MPALB X IDE 6.25

XC32 Compiler

4.60 or above

Web

Microchip Code Configurator(MCC)

5.6.2 or above

MPLAB X IDE > Tools >Plugins

Device Family Pack (DFP)

1.3.38

Microchip Packs Repository

Table 4-2. Harmony Components

Harmony components to be cloned with MCC Content Manager

Version

csp

v3.22.7

core

v3.15.5

bsp

v3.22.0
FreeRTOS-KernelV11.1.0
Harmony3Library1.5.5

CMSIS_5

6.2.0

wireless_ble

v1.5.0

wireless_pic32cxbz_wbz

v1.6.0

wireless_system_pic32cxbz_wbz

v1.8.0

wireless_thread

v1.3.0

wireless_mac

v1.2.0

wireless_phy

v1.4.0

core_apps_pic32cxbz6_wmbz6

v3.0.1
csp_apps_pic32cxbz6_wmbz6(1)v3.0.1
net v3.14.2

net_apps_pic32_bz6(1)

v1.0.0
usbv3.16.0
usb_apps_device(1)v3.10.0
usb_apps_host(1)v3.10.0
gfxv3.16.2
Touchv3.19.0
Note:
  1. To migrate into latest environment, refer Upgrading MPLABX Projects to MCC v5.6.2 from Related Links.
  2. wireless_apps_pic32_bz6 will be downloaded through MPLAB Discover. Refer Download Application Example from Discover in Running a Precompiled Application Example from Related Links.