9.1.1.1 Application Block
Application block is where the user’s firmware resides by default. Default
settings of the Configuration bits (BBEN = 1
and SAFEN = 1) assign all memory in the
program Flash memory area to the application block. The WRTAPP
Configuration bit is used to write-protect the application block.