38.3.3.5 Oscillator Tolerance

The oscillator tolerance, df, around the nominal frequency of the oscillator, fnom, is defined in Equation 38-6.

Equation 38-7 through Equation 38-8 describe the conditions for the maximum tolerance of the oscillator.

Equation 38-6. Oscillator Tolerance
( 1 − d f ) × f n o m ≤ F S Y S C L K ≤ ( 1 + d f ) × f n o m
Equation 38-7. Condition 1
d f ≤ N S J W 2 × 10 × N B T N T Q
Equation 38-8. Condition 2
d f ≤ min ⁡ ( N P H S E G 1 , N P H S E G 2 ) 2 × ( 13 × N B T N T Q − N P H S E G 2 )