Analog-to-Digital Converter with
Computation and Context Switching:
Up to 43 external
channels
Automated math functions on input signals:
Averaging, filter calculations, oversampling
and threshold comparison
Four Separate Contexts
(settings and results) saved and accessible separately
Contexts can be accessed
through firmware or DMA
Operates in Sleep
Five internal analog channels
Hardware Capacitive Voltage Divider (CVD) Support:
Adjustable sample and hold capacitor
array
Guard ring digital output drive
Automates touch
sampling and reduces software size and CPU usage when touch or
proximity sensing is required
8-Bit Digital-to-Analog Converter
(DAC):
Buffered output available on
two I/O pins
Internal connections to ADC
and Comparators
Two Comparators (CMP):
Four external inputs
Configurable output
polarity
External output via Peripheral Pin Select
Zero-Cross Detect (ZCD):
Detect when AC signal on pin crosses ground
Voltage Reference:
Fixed Voltage Reference with
1.024V, 2.048V and 4.096V output levels
Internal connections to ADC,
Comparator and DAC
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.