44.5.1 DACxCON
| Name: | DACxCON |
| Offset: | 0x7F |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EN | OE[1:0] | PSS[1:0] | NSS | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
Bit 7 – EN DAC Enable
| Value | Description |
|---|---|
1 | DAC is enabled |
0 | DAC is disabled |
Bits 5:4 – OE[1:0] DAC Output Enable
| OE | DAC Outputs |
|---|---|
11 | DACxOUT is disabled |
10 | DACxOUT is enabled on pin RA2 only |
01 | DACxOUT is enabled on pin RB7 only |
00 | DACxOUT is disabled |
Bits 3:2 – PSS[1:0] DAC Positive Reference Selection
| PSS | DAC Positive Reference |
|---|---|
11 | Reserved, do not use |
10 | FVR Buffer 2 |
01 | VREF+ |
00 | VDD |
Bit 0 – NSS DAC Negative Reference Selection
| NSS | DAC Negative Reference |
|---|---|
1 | VREF- |
0 | VSS |