10.5.6 TBLPTR
Note: The
individual bytes in this multibyte register can be accessed with the following register
names:
- TBLPTRU: Accesses the upper byte TBLPTR[21:16]
- TBLPTRH: Accesses the high byte TBLPTR[15:8]
- TBLPTRL: Accesses the low byte TBLPTR[7:0]
Name: | TBLPTR |
Offset: | 0x4F6 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
TBLPTR21 | TBLPTR[20:16] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
TBLPTR[15:8] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TBLPTR[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 21 – TBLPTR21 NVM Most Significant Address bit
Value | Description |
---|---|
1 | Access Configuration, User ID, Device ID, and Revision ID spaces |
0 | Access Program Flash Memory space |