32.5.1 CWG Output
Each CWG output can be routed to a Peripheral Pin Select (PPS) output via the RxyPPS register. Refer to the “PPS - Peripheral Pin Select Module” chapter for more details.
Each CWG output can be routed to a Peripheral Pin Select (PPS) output via the RxyPPS register. Refer to the “PPS - Peripheral Pin Select Module” chapter for more details.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.