50.2 Standard Operating Conditions
The standard operating conditions for any device are defined as:
- Operating Voltage:
- VDDMIN ≤ VDD ≤ VDDMAX
- Operating Temperature:
- TA_MIN ≤ TA ≤ TA_MAX
Parameter | Ratings | |
---|---|---|
VDD — Operating Supply Voltage(1) | VDDMIN | +1.8V |
VDDMAX | +5.5V | |
TA — Operating Ambient Temperature Range | ||
Industrial Temperature | TA_MIN | -40°C |
TA_MAX | +85°C | |
Extended Temperature | TA_MIN | -40°C |
TA_MAX | +125°C |
Note:
- See the Parameter Supply Voltage for more details.
Note:
- The shaded region indicates the permissible combinations of voltage and frequency.
- Refer to the “External Clock/Oscillator Timing Requirements” table for each Oscillator mode’s supported frequencies.