The signal provided from any selected input source for the carrier
high and carrier low signals can be inverted. Inverting the signal for the carrier high and
low source is enabled by setting the CHPOL
bit and the CLPOL bit, respectively.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.