21.8.3 PPSLOCK
Name: | PPSLOCK |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PPSLOCKED | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit 0 – PPSLOCKED PPS Locked
Reset States: |
|
Value | Description |
---|---|
1 | PPS is locked. PPS selections cannot be changed. Writes to any PPS register are ignored. |
0 | PPS is not locked. PPS selections can be changed, but may require the PPS lock/unlock sequence. |