12.4.4 ACT Interrupts
When Active Clock Tuning is enabled (ACTEN = 1
) and the ACTLOCK or
ACTORS bit changes state (e.g., from a Locked to an Unlocked state), the ACT
Interrupt Flag (ACTIF) of the PIR registers is set (ACTIF = 1
). If the ACT
Interrupt Enable (ACTIE) bit is set (ACTIE = 1
), an interrupt will be
generated when ACTIF becomes set. No interrupts are generated for each OSCTUNE update unless the update
results in a change of Lock status or Out-of-Range status.