38.2.1.4 Bus Integrating Mode

The CAN Protocol module integrates to the bus according to the ISO11898-1:2015 specifications (eleven consecutive recessive bits), under the following conditions:

  • Change from Configuration mode to one of the Normal modes or Debug modes
  • Change from Disable mode to one of the Normal modes
Figure 38-2. Modes of Operation