38.8.1 Receive Message Object
Table 38-8 specifies the receive message object used by the RX FIFOs. The
receive objects contain the message ID, control bits, payload and timestamp.
- SID: Standard Identifier (ID) or Base ID.
- EID: Extended Identifier.
- DLC: Data Length Code; specifies the number of data bytes in the frame (see DLC Encoding).
- IDE: Identifier Extension; IDE =
0
means a Base Identifier frame is received. IDE =1
means an Extended Identifier frame is received. - RTR: Remote Transmit Request. If this bit is set, the module is requested to respond with a frame transmission.
- FILHIT: Indicates the number of the filter that matched the received message.
- RXMSGTS: Timestamp of the received message; timestamping can be enabled for each RX FIFO individually using RXTSEN (C1FIFOCONxL[5]). The receive message object will not contain RXMSGTS if timestamping is disabled.
- Receive Buffer Data: Contains the payload of the message. The maximum payload is configured by the PLSIZEx bits (CxFIFOCON[31:29]).