45.12.4 CMxPCH

Comparator Noninverting Channel Select Register
Name: CMxPCH
Offset: 0x073,0x077

Bit 76543210 
      PCH[2:0] 
Access R/WR/WR/W 
Reset 000 

Bits 2:0 – PCH[2:0] Comparator Noninverting Input Channel Select

PCH Positive Input Sources
111 VSS
110 FVR_Buffer2
101 DAC_Output
100 PCH not connected
011 PCH not connected
010 PCH not connected
001 CxIN1+
000 CxIN0+