25.13.4 TxGATE

Timer Gate Source Selection Register
Name: TxGATE
Offset: 0x320,0x32C,0x338

Bit 76543210 
   GSS[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 5:0 – GSS[5:0] Timer Gate Source Selection

Table 25-5. Timer Gate Sources
GSS Gate Source
Timer1 Timer3 Timer5
111111-100010 Reserved
100001 CLC8_OUT
100000 CLC7_OUT
011111 CLC6_OUT
011110 CLC5_OUT
011101 CLC4_OUT
011100 CLC3_OUT
011011 CLC2_OUT
011010 CLC1_OUT
011001 ZCD_OUT
011000 CMP2_OUT
010111 CMP1_OUT
010110 NCO3_OUT
010101 NCO2_OUT
010100 NCO1_OUT
010011 PWM4S1P2_OUT
010010 PWM4S1P1_OUT
010001 PWM3S1P2_OUT
010000 PWM3S1P1_OUT
001111 PWM2S1P2_OUT
001110 PWM2S1P1_OUT
001101 PWM1S1P2_OUT
001100 PWM1S1P1_OUT
001011 CCP3_OUT
001010 CCP2_OUT
001001 CCP1_OUT
001000 SMT1_OUT
000111 TMR6_Postscaler_OUT
000110 TMR5_OUT TMR5_OUT Reserved
000101 TMR4_Postscaler_OUT
000100 TMR3_OUT Reserved TMR3_OUT
000011 TMR2_Postscaler_OUT
000010 Reserved TMR1_OUT TMR1_OUT
000001 TMR0_OUT
000000 Pin selected by T1GPPS Pin selected by T3GPPS Pin selected by T5GPPS