2.2.1 Increased Current Consumption May Occur When VDD Drops
Work Around
Ensure VDD is always kept above 2.1V by setting the BOR trigger level to 2.2V to keep the device from executing if VDD drops towards the affected voltage range. If operation in voltage range 1.9-2.1V is required, make sure VDD does not rise above 2.1V and then drops down again. Note that the voltage levels given are not absolute values but typical values.
Affected Silicon Revisions
| Rev. A1 | Rev. B0 |
| X | - |