3.2.16 Zero-Crossing Sample Number of Phase-X Voltage
Name:
ZC_N_Vx
Offset:
Metrology_Reg_Out[30-32]
Property:
Read
Bit
31
30
29
28
27
26
25
24
Access
Reset
Bit
23
22
21
20
19
18
17
16
ZC_COUNT_Vx[23:16]
Access
R
R
R
R
R
R
R
R
Reset
Bit
15
14
13
12
11
10
9
8
ZC_COUNT_Vx[15:8]
Access
R
R
R
R
R
R
R
R
Reset
Bit
7
6
5
4
3
2
1
0
ZC_COUNT_Vx[7:0]
Access
R
R
R
R
R
R
R
R
Reset
Bits 23:0 – ZC_COUNT_Vx[23:0] Zero Crossing Count (uQ20.12)
Zero-crossing sample count of
last positive-going zero-crossing of the V_x [x = A, B and C] phase voltage channel,
in units of the 4K Hz sample rate. Use this to compare with other voltage phases to
determine relative phase order.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.