Use this meter form type to mathematically generate balanced currents for Phase-A and Phase-B
from a single shared current sensor for the lighting load phases.Figure 5-5. Service Type 3 –
3P4WD_2E_3V2I
Dto4WY_TRANSFORM EQUATIONS:
The DtoY_TRANSFORM option enables the following alternate transform equations:
VA = V1 – V3/3 IA = I1/2 – I3/2
VB = V2 – V3/3 IB = -I2/2 – I3/2
VC = (2/3)V3
Note: Transforms may introduce metering artifacts in the case of
non-Blondel and unbalanced situations.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.