2.5 Signals and Phases Defined
The ATSENSE constantly digitizes its seven primary input signals from inputs [V1, V2, V3] and [I0, I1, I2, I3] and assigns these to the DSP processing channels: I_A, V_A, I_B, V_B, I_C, V_C, and measured neutral current, I_Nm. Imputed neutral current, I_Ni, and the sample-by-sample difference between measured and imputed neutral currents, I_Nmi, are also computed.