1 Silicon Issue Summary
| Legend: | |
| Erratum is not applicable: | — |
| Erratum is applicable: | X |
| Peripheral | Short Description | Valid for Silicon Revision B2 |
|---|---|---|
| Gate Driver | MOSFET Driver Output Turns High if Power ON Sequence is not Appropriate | X |
| Gate Driver | MOSFET Driver Output Gets Stuck High if Power OFF Sequence is not Appropriate | X |
Note: This revision is the initial release of the silicon.