1 Introduction
Test Name: Windowed Timer Test Using Independent Time-Slot Monitoring
Purpose of test: The Watchdog Timer (WDT) is a system function for monitoring correct program operation that allows recovering from error situations such as runaway or deadlocked code.
Description: This diagnostic tests the following:
- 
WDT issues a system Reset if there is an untimely Reset (Windowed WDT mode) 
- 
WDT issues a system Reset if no Reset instruction is executed (Windowed WDT mode) 
API Documentation: Windowed Watchdog Timer Diagnostic Test