This chapter describes the hardware features of the WILCS02 M.2 Wi-Fi® Module Card.Figure 3-1. WILCS02 M.2 Wi-Fi® Module Card Block
Diagram
Note:
Using Microchip’s total
system solution, which includes complementary devices, software drivers and
reference designs, is highly recommended to ensure the proven performance of
the WILCS02M.2 Wi-Fi Module Card. For more details, go to
support.microchip.com or contact your local
Microchip Sales office.
Table 3-1. Microchip Components used in
the WILCS02 M.2 Wi-Fi® Module Card
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.