2 Kit Overview

The WILCS02 M.2 Wi-Fi® Module Card is an M.2 board containing the low-power WILCS02UE Module. The signals required for the control interface are connected to the M.2 Key-E connector of the M.2 board for connectivity, security and ease-of-use requirements.

Note: The following sample silkscreen is a WIxCS02 M.2 Wi-Fi® Module Card, which includes the WILCS02 Link controller module with Link Controller Firmware
Figure 2-1. WILCS02 M.2 Wi-Fi® Module Card (EV59Y78A) – Top View
Figure 2-2. WILCS02 M.2 Wi-Fi® Module Card (EV59Y78A) – Bottom View