4 Use Case Examples
Introduction
This section will demonstrate simple use case examples for the MCC Melody 8-Bit MDFU Client library and how to implement them using the MPLAB X IDE.
Prerequisites
- MPLAB X IDE 6.20 or later
- MPLAB XC8 2.50 or later
- MPLAB Code Configurator (MCC) 5.5.1 or later
- MPLAB Code Configurator (MCC) Device Libraries AVR MCUs
- MPLAB Code Configurator (MCC) Device Libraries PIC10/PIC12/PIC16/PIC18 MCUs
- Microchip PIC18F-Q Series Device Support (1.25.433) or later
- Microchip AVR-Dx Series Device Support (2.5.294) or later
- MCC Melody 8-Bit MDFU Client Library 1.2.0 or later
- Pyfwimagebuilder 1.0.1.14 or later
- PyMDFU Host Tool 2.4.0.8 or later
Installation
Refer to the Release Notes for help with installing MCC or the MCC Melody 8-Bit MDFU Client library.
Note: When using SPI communication, the target device can be connected
to the PC through the MCP2210
Breakout Module for USB-to-SPI conversion.