Jump to main content
MPLAB® Harmony 3 Motor Control Application Examples for SAMC2x Family
Search
1
MPLAB® Harmony 3 Motor Control Application Examples for SAMC2x Family
1.1
ACIM Open Loop VHz Control
1.2
BLDC Block Commutation using Hall Sensor
1.3
PMSM FOC using Reduced Order Luenberger Observer with Field Weakening and MTPA
1.4
PMSM FOC with Single Shunt Current Reconstruction
1.5
PMSM FOC PLL ESTIMATOR
2
Hardware Setup
2.1
MCHV3 Development Board with SAMC21 PIM - Setup and Running the 'ACIM V/Hz application'
2.2
MCHV3 Development Board with SAMC21 PIM - Setup and Running the 'PMSM FOC using ROLO application'
2.3
MCLV2 Development Board with SAMC21 PIM - Setup and Running the 'BLDC Block Commutation using Hall Sensor application'
2.4
MCLV2 Development Board with SAMC21 PIM - Setup and Running the 'PMSM FOC using ROLO application'
2.5
MCLV 48V 300W SAMC21 DIM
3
Microchip MPLAB® Harmony 3 Release Notes
4
License
Microchip Information
Trademarks
Legal Notice
Microchip Devices Code Protection Feature