3.1 Get the ATmega4809 Xplained Pro Evaluation Kit
Web page: www.microchip.com/developmenttools/productdetails.aspx?partno=atmega4809-xpro
Get the kit: www.microchipdirect.com/ProductSearch.aspx?Keywords=atmega4809-xpro
Document/file:
- ATmega4809 Xplained Pro (.pdf)
Key Features
- ATmega4809 Microcontroller
- Selectable Target Voltage
- 3.3V
- 5.0V (USB/external power)
- One Mechanical Reset/User Programmable Button
- One Mechanical User Programmable Button
- One Yellow User Programmable LED
- ATECC508 CryptoAuthentication™ device
- 32.768 kHz Crystal
- Three Xplained Pro Extension Headers
- One mikroBUS™ Socket
- 10-pin, 50-mil AVR® Debug Connector with UPDI
- Embedded Debugger
- Auto-ID for board identification in Atmel Studio
- One yellow status LED
- One green board power LED
- Symbolic debug of complex data types including scope information
- Programming and debugging, including power measurements
- Data Gateway Interface: SPI, I2C, four GPIOs
- Virtual COM port (CDC)
- USB Powered
The ATmega4809 Xplained Pro user guide covers how to power the kit and the detailed information on board components, extension interface, and the hardware guide.