Product Identification System

To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.

Examples
Table . AT28HC256 Industrial Ordering Information
Ordering CodePackage Drawing CodePackage OptiontACC(ns)QuantityOperating Range
AT28HC256-70JULJ7032 Tube

Industrial Temperature

(-40°C to +85°C)

AT28HC256-70JU-T750 Reel
AT28HC256-90JULJ9032 Tube
AT28HC256-90JU-T750 Reel
AT28HC256-90SUSOS27 Tube
AT28HC256-90SU-T1000 Reel
AT28HC256-12JULJ12032 Tube
AT28HC256-12JU-T750 Reel
AT28HC256-12SUSOS27 Tube
AT28HC256-12SU-T1000 Reel
Table . AT28HC256E Industrial Ordering Information
Ordering CodePackage Drawing CodePackage OptiontACC(ns)QuantityOperating Range
AT28HC256E‑70JULJ7032 Tube

Industrial Temperature

(-40°C to +85°C)

AT28HC256E‑70JU-T750 Reel
AT28HC256E‑70SU-TSOS1000 Reel
AT28HC256E‑90JULJ9032 Tube
AT28HC256E‑90JU-T750 Reel
AT28HC256E‑90SUSOS27 Tube
AT28HC256E‑90SU-T1000 Reel
Table . AT28HC256F Industrial Ordering Information
Ordering CodePackage Drawing CodePackage OptiontACC(ns)QuantityOperating Range
AT28HC256F‑90JULJ9032 Tube

Industrial Temperature

(-40°C to +85°C)

AT28HC256F‑90JU-T750 Reel
AT28HC256F‑90SUSOS27 Tube
AT28HC256F‑90SU-T1000 Reel
Package Types
J32-Lead, Plastic J-leaded Chip Carrier (PLCC)
S28-Lead, 0.300" Wide, Plastic Gull Wing Small Outline (SOIC)
WDiced Die in Waffle Tray
DWFDie in Wafer Form Shipped in 6-inch Round Jars
Options
BlankStandard Device: Endurance = 10K Write Cycles; Write Time 10 ms
EHigh Endurance Option: Endurance = 100K Write Cycles
FFast Write Option: Write Time = 3 ms