3.4.5 Inter-IC Sound Multi-Channel Controller (I2SMCC) Interface

The SAM9X75D2G has native support for Inter-IC Sound Controller (I2SMCC) and provides a 5-wire, bidirectional, synchronous, digital audio link to external audio devices.

With the purpose of enabling the user to test this feature, the SAM9X75-Curiosity board has the I2S signals in the 40-pin connector (J27). Many Raspberry Pi(1) Hats with I2S are available.

Note:
  1. Raspberry Pi is a trademark of Raspberry Pi Trading.

The following table shows the I2S interface in 40-pin connector signal description.

Table 3-14. I2S Interface in 40-pin Connector Signal Description
Pin No. PIO Signal Name Signal Description
7 PB25 RPi_GPIO4_I2S_MCK/GPCLK0_PB25 I2S Host Clock
12 PB26 RPi_GPIO18_I2S_BCLK_PB26 I2S Clock
35 PB15 RPi_GPIO19_I2S_WS_PB15 I2S Word Select
38 PB16 RPi_GPIO20_I2S_DIN_PB16 I2S Data IN
40 PB17 RPi_GPIO21_I2S_DOUT_PB17 I2S Data OUT