3.5.4 RGB LED
The SAM9X75-Curiosity board features one RGB LED. The three LED cathodes are controlled via GPIO PWM pins.
The following figure shows the user LED.
The following table shows the user LED signal description.
PIO | Signal Name | Signal Description |
---|---|---|
PC14 | RGB_LED_RED | Red LED |
PC20 | RGB_LED_BLUE | Blue LED |
PC21 | RGB_LED_GREEN | Green LED |