5.1 microSD Card Settings
Some microSD cards work only with slew rate on and drive strength high settings. To address this issue, the PIO I/O Slew Rate Control register and the PIO I/O Drive register 1 need to be set as follows.
- Name: PIO_SLEWR
- PIOA Slew Rate Address: 0xFFFFF510 (0xFFFFF400 PIOA Base Address + 0x0110 Slew Rate Offset)
- Value to be bitwise OR-ed: 0x0000003F
- Name: PIO_DRIVER1
- PIOA Drive Strength Address: 0xFFFFF518 (0xFFFFF400 PIOA Base Address + 0x0118 Drive Strength Offset)
- Value to be bitwise OR-ed: 0x0000003F
For Linux applications, the SAM9X75-Curiosity board device tree initiates the pin control settings accordingly.
For bare metal applications, the bootstrap is configured with drive high and slew rate on settings.
When using MPLAB X, these settings can be configured in the Pin Settings section of the Harmony 3 Configurator, as shown below.