1.1 Features
- Prototyping area with 10 x 20 = 200
PADs
- 100mil spacing to ease through-hole component prototyping
- Square PADs to ease SMD passive component prototyping
- Fits mini solderless breadboards for fast and simple prototyping
- Xplained Pro hardware identification system
- Can be used as an vertical extender for Xplained Pro standard extionsion modules
- Support for Xplained series extension modules