6 Electrical Characteristics

Electrical characteristics, schematics, procedures and recommendations are the same as those given in the SAM9X7 Series data sheet (see Reference Documents).
  • The VDDQ and VDD power inputs described in the DDR3L SDRAM data sheets are connected to the SAM9X75 SiP balls called “DDRM_VDD”. Therefore, the requirements placed on VDDQ and VDD power inputs in the “Absolute Maximum Ratings” and “Recommended DC Operating Conditions” sections of these data sheets apply to the DDRM_VDD power inputs.
  • The VDDIN25 input powers the LVDS PLL of the device. It must be connected to VDDOUT25 on the PCB. From an Absolute Maximum Ratings perspective, VDDIN25 has the same specification as VDDLVDS.