9 Package and Pinout
512-Mbit, 1-Gbit and 2-Gbit SAM9X75 SiP devices are pin-to-pin compatible.
| Package Name | Ball Count | Ball Pitch | Package Size |
|---|---|---|---|
| TFBGA243 | 243 | 0.8 mm | 16 x 16 (mm) |
For further details, see Mechanical Characteristics.
512-Mbit, 1-Gbit and 2-Gbit SAM9X75 SiP devices are pin-to-pin compatible.
| Package Name | Ball Count | Ball Pitch | Package Size |
|---|---|---|---|
| TFBGA243 | 243 | 0.8 mm | 16 x 16 (mm) |
For further details, see Mechanical Characteristics.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.