| Package | BGA243,
16x16mm2, pitch 0.8 mm |
| EBI | 8-bit NAND
Flash controller |
| SDRAM embedded in SiP | 512-Mbit DDR2 SDRAM | 1-Gbit DDR3L SDRAM | 2-Gbit DDR3L SDRAM |
| Ambient temperature
range | –40°C to
+85°C |
| –40°C to +105°C | – | – |
| MIPI DPHY | Bidirectional, 4 lanes |
| PIOs | 106 |
| SRAM0/SRAM1 | 64/4
Kbytes |
| Quad/Octal SPI | 1 |
| LCD + GFX2D | LVDS, MIPI
DSI, RGB interface |
| Camera interface (ISC) | MIPI CSI2,
parallel port |
| GMAC | 10/100/1000
with IEEE 1588 and TSN |
| CAN-FD | 2 |
| USB | 3 (3 hosts or
2 host/1 device) |
| UART/SPI/I2C | 13 |
| SDIO/SD/MMC | 2 |
| I2SMCC/SSC/Class D | 1/1/1 |
| ADC inputs | 8 (8
channels) |
| 64-bit timers/32-bit timers | 2/6 |
| PWM | 4
(PWMC) |
| Cryptography | AES/TDES/SHA/TRNG |