3 Product Identification System
To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.
| Architecture: | SAM9 | = ARM926EJ–S Arm Thumb microprocessor |
| Product Group: | X75 | = General purpose microprocessor |
| Memory Type and Size: | D5M | = 512-Mbit DDR2 SDRAM |
| D1G | = 1-Gbit DDR3L SDRAM | |
| D2G | = 2-Gbit DDR3L SDRAM | |
| Carrier Type: | Blank | = Standard packaging (tray) |
| T | = Tape and reel | |
| Ambient Temperature Range: | I | = –40°C to +85°C (industrial) |
| V | = –40°C to +105°C (extended industrial) | |
| Package: | 4TB | = TFBGA243 |
| Software License Level: | Blank | = Standard |
| SL1 | = Level 1 | |
| SL2 | = Level 2 | |
| SL3 | = Level 3 |
Example:
- SAM9X75D1GT–I/4TB-SL3 = ARM926EJ–S Arm Thumb microprocessor, 1-Gbit DDR3L SDRAM, tape and reel packaging, industrial temperature range, 243-ball TFBGA package, software license level 3
Note:
The Tape and Reel identifier and the Software License Level identifier only appear in the catalog part number description. These identifiers are used for ordering purposes and are not printed on the device package. Check with your Microchip Sales Office for package availability.