2 Ordering Information
| Ordering Code(1)(2) | Memory Type |
Memory Size | Package |
Ambient Temperature Range |
|---|---|---|---|---|
| SAM9X75D5M(T)-V/4TB(-SLx) | DDR2 SDRAM | 512 Mbits | TFBGA243 | -40°C to +105°C |
| SAM9X75D5M(T)-I/4TB(-SLx) | -40°C to +85°C | |||
| SAM9X75D1G(T)-I/4TB(-SLx) | DDR3L SDRAM | 1 Gbit | ||
| SAM9X75D2G(T)-I/4TB(-SLx) | 2 Gbits |
Note:
- For details on ordering codes, see Product Identification System.
- For SL1, SL2 and SL3 device availability, contact a Microchip Sales representative.